Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-7.5-D-56
Part #:EL8320262.00
Catalog #:EL-BMQ832-7.5-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | AK: | 4.5 |
| B: | 8.11 | K: | 3.31 in |
| BF: | 0.41 | H-Tap size: | 1/2-13 in |
| G: | 2.06 | Center Distance (in): | 3.25 in |
| O: | 3.6 in | N: | 6.62 |
| T: | 1.625 | J: | 6.63 in |
| BE: | 0.38 in | O*: | 3.37 in |
| LQ: | 6.16 in | I: | 5 in |
| F: | 4.13 | D: | 4 |
| A: | 5.25 | AJ: | 5.88 |
| BD: | 6.5 | TAP Depth: | 1 in |
| RQ: | 5.51 in | O*: | 3.37 |
Technical Specifications
| Assembly: | BMQ-D | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Overhung Load: | 2,275 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 x 2.25 |
| Output Style: | D | Reducer Style: | Worm - Right Angle |
| Input HP: | 8.863 | Thrust Rating - output shaft: | 1869 |
| Output Diameter (in): | 1.625 in | Series Style: | EL-BMQ-D |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Model Code: | BMQ832 | Product Type: | Right Angle |
| Frame Size: | 56C | Mounting Style: | Base |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 8.863 |
| Series Code: | EL | Output Shaft Assembly Code: | D |
| Output HP: | 8.264 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2232 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044568 | Weight: | 50.00 LB |

