Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-5-R-140
Part #:EL8320269.00
Catalog #:EL-BMQ832-5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | K: | 3.31 in |
| BD: | 6.5 | F: | 4.13 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 10.5 in | T: | 1.625 |
| LQ: | 6.16 in | BE: | 0.38 in |
| D: | 4 | I: | 5 in |
| B: | 8.11 | Center Distance (in): | 3.25 in |
| RQ: | 5.51 in | J: | 6.63 in |
| A: | 5.25 | G: | 2.06 |
| H-Tap size: | 1/2-13 in | N: | 6.62 |
| TAP Depth: | 1 in | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 11.29 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 1605 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 140 |
| Overhung Load: | 2,275 | Series Code: | EL |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | BMQ832 | Mounting Style: | Base |
| Service Factor: | 1 | Series Style: | EL-BMQ-R |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.92 |
| Output Shaft Orientation: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 2.25 | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Output RPM: | 350 |
| Output Style: | R | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | BMQ-R |
| Ratio Range: | 5:1 | Reducer Style: | Worm - Right Angle |
| Input HP: | 11.92 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 662959044636 | Weight: | 50.00 LB |

