Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-80-R-140
Part #:EL8320271.00
Catalog #:EL-BMQ832-80-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | K: | 3.31 in |
| D: | 4 | Center Distance (in): | 3.25 in |
| TAP Depth: | 1 in | BE: | 0.38 in |
| N: | 6.62 | T: | 1.625 |
| B: | 8.11 | J: | 6.63 in |
| C: | 10.5 in | F: | 4.13 |
| BD: | 6.5 | G: | 2.06 |
| AK: | 4.5 | RQ: | 5.51 in |
| BF: | 0.41 | O: | 3.6 in |
| A: | 5.25 | I: | 5 in |
| AJ: | 5.88 | LQ: | 6.16 in |
Technical Specifications
| Series Code: | EL | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.03 | Assembly: | BMQ-R |
| Output Key: | 3/8 x 2.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Input HP: | 1.03 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-R |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output HP: | 0.695 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Style: | R |
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Output Shaft Orientation: | R | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Model Code: | BMQ832 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Mounting Style: | Base | Output Diameter (in): | 1.625 in |
| Output RPM: | 21 | Overhung Load: | 2,275 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2000 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044650 | Weight: | 50.00 LB |

