Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-100-R-140
Part #:EL8320272.00
Catalog #:EL-BMQ832-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.06 |
| A: | 5.25 | I: | 5 in |
| LQ: | 6.16 in | BD: | 6.5 |
| T: | 1.625 | AJ: | 5.88 |
| N: | 6.62 | AK: | 4.5 |
| D: | 4 | TAP Depth: | 1 in |
| F: | 4.13 | C: | 10.5 in |
| H-Tap size: | 1/2-13 in | J: | 6.63 in |
| K: | 3.31 in | BE: | 0.38 in |
| BF: | 0.41 | RQ: | 5.51 in |
| O: | 3.6 in | B: | 8.11 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output RPM: | 17 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.875 in | Output HP: | 0.435 |
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | R | Output Style: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Frame Size: | 140TC | Input HP: | 0.691 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.625 in |
| Series Style: | EL-BMQ-R | Input Bore (C Face): | 0.875 |
| Overhung Load: | 2,275 | Reducer: | Worm - Right Angle |
| Series Code: | EL | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Output Shaft Assembly Code: | R | Model Code: | BMQ832 |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| UPC: | 662959044667 | Weight: | 50.00 LB |

