Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-5-D-140
Part #:EL8320273.00
Catalog #:EL-BMQ832-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | A: | 5.25 |
| TAP Depth: | 1 in | G: | 2.06 |
| BF: | 0.41 | O: | 3.6 in |
| LQ: | 6.16 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | K: | 3.31 in |
| BD: | 6.5 | I: | 5 in |
| B: | 8.11 | H-Tap size: | 1/2-13 in |
| T: | 1.625 | C: | 10.5 in |
| O*: | 3.37 in | N: | 6.62 |
| D: | 4 | RQ: | 5.51 in |
| J: | 6.63 in | F: | 4.13 |
| AK: | 4.5 | O*: | 3.37 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP: | 11.92 |
| Output Style: | D | Output Diameter (in): | 1.625 in |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Series Code: | EL |
| Output RPM: | 350 | Mounting Style: | Base |
| Input Diameter (in): | 0.875 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | BMQ-D |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Series Style: | EL-BMQ-D |
| Product Type: | Right Angle | Output Shaft Orientation: | LR |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1605 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 x 2.25 | Input RPM: | 1,750 |
| Overhung Load: | 2,275 | Shaft Seal Material: | Viton |
| Model Code: | BMQ832 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.92 |
| Output HP: | 11.29 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs |
General Specifications
| UPC: | 662959044674 | Weight: | 50.00 LB |

