Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-7.5-D-140
Part #:EL8320274.00
Catalog #:EL-BMQ832-7.5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | T: | 1.625 |
| O: | 3.6 in | G: | 2.06 |
| J: | 6.63 in | AJ: | 5.88 |
| C: | 10.5 in | RQ: | 5.51 in |
| BF: | 0.41 | TAP Depth: | 1 in |
| I: | 5 in | B: | 8.11 |
| F: | 4.13 | A: | 5.25 |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| K: | 3.31 in | LQ: | 6.16 in |
| O*: | 3.37 in | BE: | 0.38 in |
| D: | 4 | N: | 6.62 |
| AK: | 4.5 | O*: | 3.37 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Overhung Load: | 2,275 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Model Code: | BMQ832 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.863 |
| Product Type: | Right Angle | Output HP: | 8.264 |
| Output Diameter (in): | 1.625 in | Frame Size: | 140TC |
| Mounting Style: | Base | Output Shaft Assembly Code: | D |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1869 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 2.25 |
| Ratio: | 7.5:1 | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Series Style: | EL-BMQ-D | Input RPM: | 1,750 |
| Input HP: | 8.863 | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2232 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044681 | Weight: | 50.00 LB |

