Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-7.5-L-180
Part #:EL8320278.00
Catalog #:EL-BMQ832-7.5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | A: | 5.25 |
| N: | 6.62 | AK: | 8.5 |
| J: | 6.63 in | O: | 3.6 in |
| I: | 5 in | H-Tap size: | 1/2-13 in |
| BD: | 9 | K: | 3.31 in |
| G: | 2.06 | BE1: | 0.5 in |
| B: | 8.11 | Center Distance (in): | 3.25 in |
| RQ: | 5.51 in | F: | 4.13 |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 10.5 in | TAP Depth: | 1 in |
| LQ1: | 6.16 in | D: | 4 |
Technical Specifications
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input HP: | 8.863 |
| Input Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Output RPM: | 233 | Frame Size: | 180TC |
| Motor Frame Size: | 180 | Thrust Rating - output shaft: | 1869 |
| Service Factor: | 1 | Model Code: | BMQ832 |
| Output Key: | 3/8 x 2.25 | Center Distance (in): | 3.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-L |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Mounting Style: | Base | Output Style: | L |
| Overhung Load: | 2,275 | Input HP @ 1750 RPM: | 8.863 |
| Ratio Range: | 7.5:1 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Output HP: | 8.264 |
| Series Style: | EL-BMQ-L | No. of Gear Reductions: | Single |
| Series Code: | EL | Output Shaft Orientation: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| UPC: | 662959044728 | Weight: | 50.00 LB |

