Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-80-L-180
Part #:EL8320279.00
Catalog #:EL-BMQ832-80-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | A: | 5.25 |
| O: | 3.6 in | I: | 5 in |
| F: | 4.13 | TAP Depth: | 1 in |
| T: | 1.625 | N: | 6.62 |
| G: | 2.06 | C: | 10.5 in |
| LQ1: | 6.16 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 8.11 | BD: | 9 |
| RQ: | 5.51 in | BF: | 0.53 |
| D: | 4 | J: | 6.63 in |
| K: | 3.31 in | H-Tap size: | 1/2-13 in |
Technical Specifications
| Series Code: | EL | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Overhung Load: | 2,275 | Output HP: | 0.695 |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Mounting Style: | Base | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Series Style: | EL-BMQ-L |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Output Shaft Orientation: | L | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Output Key: | 3/8 x 2.25 | Output Style: | L |
| Ratio Range: | 80:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ832 | Shaft Seal Material: | Viton |
| Input HP: | 1.03 | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 21 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2000 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044735 | Weight: | 50.00 LB |

