Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-80-R-180
Part #:EL8320283.00
Catalog #:EL-BMQ832-80-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | F: | 4.13 |
| K: | 3.31 in | T: | 1.625 |
| C: | 10.5 in | J: | 6.63 in |
| D: | 4 | Center Distance (in): | 3.25 in |
| B: | 8.11 | LQ1: | 6.16 in |
| AK: | 8.5 | I: | 5 in |
| BF: | 0.53 | A: | 5.25 |
| N: | 6.62 | G: | 2.06 |
| BE1: | 0.5 in | TAP Depth: | 1 in |
| RQ: | 5.51 in | BD: | 9 |
| AJ: | 7.25 | H-Tap size: | 1/2-13 in |
Technical Specifications
| Model Code: | BMQ832 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.03 | Output RPM: | 21 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Ratio Range: | 80:1 | Output Style: | R |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| Frame Size: | 180TC | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Output HP: | 0.695 |
| Input Bore (C Face): | 1.125 | Series Style: | EL-BMQ-R |
| Input HP: | 1.03 | Output Shaft Orientation: | R |
| Product Type: | Right Angle | Assembly: | BMQ-R |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Overhung Load: | 2,275 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2000 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044773 | Weight: | 50.00 LB |

