Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-100-R-180
Part #:EL8320284.00
Catalog #:EL-BMQ832-100-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 10.5 in | O: | 3.6 in |
| J: | 6.63 in | B: | 8.11 |
| TAP Depth: | 1 in | D: | 4 |
| BF: | 0.53 | K: | 3.31 in |
| BD: | 9 | T: | 1.625 |
| A: | 5.25 | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| RQ: | 5.51 in | I: | 5 in |
| F: | 4.13 | Center Distance (in): | 3.25 in |
| H-Tap size: | 1/2-13 in | LQ1: | 6.16 in |
| G: | 2.06 | N: | 6.62 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Output HP: | 0.435 | Input HP @ 1750 RPM: | 0.691 |
| Overhung Load: | 2,275 | No. of Gear Reductions: | Single |
| Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.691 |
| Output Shaft Orientation: | R | Output Style: | R |
| Motor Frame Size: | 180 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Input Style: | C-Face Quill |
| Series Code: | EL | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Center Distance (in): | 3.25 |
| Series Style: | EL-BMQ-R | Ratio Range: | 100:1 to 250:1 |
| Model Code: | BMQ832 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 17 | Gear Type: | Worm |
| Output Key: | 3/8 x 2.25 | Input Diameter (in): | 1.125 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| UPC: | 662959044780 | Weight: | 50.00 LB |

