Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-5-L-210
Part #:EL8320289.00
Catalog #:EL-BMQ832-5-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | B: | 8.11 |
| LQ1: | 6.16 in | D: | 4 |
| C: | 10.5 in | K: | 3.31 in |
| BD: | 9 | A: | 5.25 |
| H-Tap size: | 1/2-13 in | BF: | 0.53 |
| F: | 4.13 | AK: | 8.5 |
| T: | 1.625 | N: | 6.62 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| RQ: | 5.51 in | O: | 3.6 in |
| I: | 5 in | TAP Depth: | 1 in |
| J: | 6.63 in | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 5:1 | Model Code: | BMQ832 |
| Motor Frame Size: | 210 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 11.29 | Output Shaft Assembly Code: | L |
| Series Code: | EL | Thrust Rating - output shaft: | 1605 |
| Overhung Load: | 2,275 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.92 | Ratio: | 5:1 |
| Series Style: | EL-BMQ-L | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.625 in |
| Assembly: | BMQ-L | Output Style: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Output Key: | 3/8 x 2.25 | Output RPM: | 350 |
| Service Factor: | 1 | Input HP: | 11.92 |
| Input Bore (C Face): | 1.375 | Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 x 5/32 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044834 | Weight: | 50.00 LB |

