Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-L-210
Part #:EL8320291.00
Catalog #:EL-BMQ832-10-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 10.5 in |
| B: | 8.11 | H-Tap size: | 1/2-13 in |
| LQ1: | 6.16 in | BE1: | 0.5 in |
| K: | 3.31 in | RQ: | 5.51 in |
| BD: | 9 | BF: | 0.53 |
| O: | 3.6 in | G: | 2.06 |
| A: | 5.25 | T: | 1.625 |
| D: | 4 | J: | 6.63 in |
| N: | 6.62 | Center Distance (in): | 3.25 in |
| F: | 4.13 | TAP Depth: | 1 in |
| AJ: | 7.25 | I: | 5 in |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Output Shaft Orientation: | L | Ratio: | 10:1 |
| Series Style: | EL-BMQ-L | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Key: | 3/8 x 2.25 |
| No. of Gear Reductions: | Single | Input HP: | 8.092 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output HP: | 7.497 | Motor Frame Size: | 210 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 1.625 in |
| Thrust Rating - output shaft: | 2026 | Input RPM: | 1,750 |
| Assembly: | BMQ-L | Input HP @ 1750 RPM: | 8.092 |
| Output RPM: | 175 | Series Code: | EL |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Model Code: | BMQ832 | Input Diameter (in): | 1.375 in |
| Mounting Style: | Base | Frame Size: | 210TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.375 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044858 | Weight: | 50.00 LB |

