Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-25-L-210
Part #:EL8320294.00
Catalog #:EL-BMQ832-25-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| K: | 3.31 in | N: | 6.62 |
| D: | 4 | B: | 8.11 |
| O: | 3.6 in | BE1: | 0.5 in |
| C: | 10.5 in | TAP Depth: | 1 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| J: | 6.63 in | T: | 1.625 |
| RQ: | 5.51 in | H-Tap size: | 1/2-13 in |
| G: | 2.06 | F: | 4.13 |
| I: | 5 in | BF: | 0.53 |
| A: | 5.25 | LQ1: | 6.16 in |
Technical Specifications
| Center Distance (in): | 3.25 | Assembly: | BMQ-L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Output RPM: | 70 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | L | Overhung Load: | 2,275 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 25:1 |
| Mounting Style: | Base | Series Code: | EL |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Model Code: | BMQ832 | Input HP @ 1750 RPM: | 4.373 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Series Style: | EL-BMQ-L | Frame Size: | 210TC |
| Output HP: | 3.732 | Output Style: | L |
| Input HP: | 4.373 | Product Type: | Right Angle |
| Ratio: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3360 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959044889 | Weight: | 50.00 LB |

