Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-30-L-210
Part #:EL8320295.00
Catalog #:EL-BMQ832-30-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 8.11 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| C: | 10.5 in | N: | 6.62 |
| AJ: | 7.25 | J: | 6.63 in |
| RQ: | 5.51 in | TAP Depth: | 1 in |
| A: | 5.25 | K: | 3.31 in |
| G: | 2.06 | O: | 3.6 in |
| D: | 4 | F: | 4.13 |
| H-Tap size: | 1/2-13 in | BE1: | 0.5 in |
| LQ1: | 6.16 in | I: | 5 in |
| T: | 1.625 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output RPM: | 58 |
| Frame Size: | 210TC | Mounting Style: | Base |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input Diameter (in): | 1.375 in | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Series Style: | EL-BMQ-L |
| Overhung Load: | 2,275 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.625 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-L | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Model Code: | BMQ832 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 3.619 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 2.986 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 3/8 x 2.25 | Output Style: | L |
| Input HP: | 3.619 | Series Code: | EL |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Orientation: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044896 | Weight: | 50.00 LB |

