Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-40-L-210
Part #:EL8320296.00
Catalog #:EL-BMQ832-40-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| O: | 3.6 in | AK: | 8.5 |
| TAP Depth: | 1 in | Center Distance (in): | 3.25 in |
| LQ1: | 6.16 in | J: | 6.63 in |
| BF: | 0.53 | B: | 8.11 |
| RQ: | 5.51 in | I: | 5 in |
| C: | 10.5 in | A: | 5.25 |
| K: | 3.31 in | F: | 4.13 |
| N: | 6.62 | D: | 4 |
| H-Tap size: | 1/2-13 in | T: | 1.625 |
Technical Specifications
| Motor Frame Size: | 210 | Input Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output HP: | 2.293 | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Ratio Range: | 40:1 |
| Model Code: | BMQ832 | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Series Style: | EL-BMQ-L |
| Output Key: | 3/8 x 2.25 | Output RPM: | 43 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | L |
| Frame Size: | 210TC | Output Shaft Assembly Code: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Overhung Load: | 2,275 |
| Input HP @ 1750 RPM: | 2.926 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Input HP: | 2.926 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Style: | L | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 1.625 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 3303 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044902 | Weight: | 50.00 LB |

