Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-80-L-210
Part #:EL8320299.00
Catalog #:EL-BMQ832-80-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.31 in | F: | 4.13 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | H-Tap size: | 1/2-13 in |
| G: | 2.06 | TAP Depth: | 1 in |
| A: | 5.25 | BE1: | 0.5 in |
| D: | 4 | J: | 6.63 in |
| Center Distance (in): | 3.25 in | N: | 6.62 |
| T: | 1.625 | BD: | 9 |
| C: | 10.5 in | I: | 5 in |
| LQ1: | 6.16 in | B: | 8.11 |
| RQ: | 5.51 in | O: | 3.6 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Input Bore (C Face): | 1.375 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ832 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 1.03 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | BMQ-L | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output RPM: | 21 | Output Key: | 3/8 x 2.25 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-BMQ-L | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output HP: | 0.695 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.375 in | Input HP: | 1.03 |
| Motor Frame Size: | 210 | Frame Size: | 210TC |
| Overhung Load: | 2,275 | Ratio: | 80:1 |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959044933 | Weight: | 50.00 LB |

