Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-100-L-210
Part #:EL8320300.00
Catalog #:EL-BMQ832-100-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 5 in |
| LQ1: | 6.16 in | BE1: | 0.5 in |
| BF: | 0.53 | J: | 6.63 in |
| F: | 4.13 | AK: | 8.5 |
| AJ: | 7.25 | A: | 5.25 |
| D: | 4 | N: | 6.62 |
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| TAP Depth: | 1 in | C: | 10.5 in |
| G: | 2.06 | Center Distance (in): | 3.25 in |
| B: | 8.11 | K: | 3.31 in |
| RQ: | 5.51 in | T: | 1.625 |
Technical Specifications
| Input Diameter (in): | 1.375 in | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Overhung Load: | 2,275 |
| Motor Frame Size: | 210 | Output Style: | L |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Input HP: | 0.691 | Series Code: | EL |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.691 | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Orientation: | L | Center Distance (in): | 3.25 |
| Output HP: | 0.435 | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Mounting Style: | Base |
| Input Bore (C Face): | 1.375 | Series Style: | EL-BMQ-L |
| Output Key: | 3/8 x 2.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | BMQ832 |
| Assembly: | BMQ-L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| Frame Size: | 210TC | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959044940 | Weight: | 50.00 LB |

