Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-10-D-210
Part #:EL8320315.00
Catalog #:EL-BMQ832-10-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.16 in | J: | 6.63 in |
| TAP Depth: | 1 in | Center Distance (in): | 3.25 in |
| C: | 10.5 in | G: | 2.06 |
| O*: | 3.37 in | AJ: | 7.25 |
| K: | 3.31 in | B: | 8.11 |
| D: | 4 | H-Tap size: | 1/2-13 in |
| AK: | 8.5 | T: | 1.625 |
| BF: | 0.53 | A: | 5.25 |
| RQ: | 5.51 in | F: | 4.13 |
| I: | 5 in | BE1: | 0.5 in |
| N: | 6.62 | BD: | 9 |
| O: | 3.6 in | O*: | 3.37 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-BMQ-D | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 8.092 |
| Mounting Style: | Base | Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | LR | Output Key: | 3/8 x 2.25 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | D |
| Output Style: | D | Ratio Range: | 10:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2026 | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 7.497 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input RPM: | 1,750 | Motor Frame Size: | 210 |
| Overhung Load: | 2,170 | Model Code: | BMQ832 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 8.092 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 662959045091 | Weight: | 50.00 LB |

