Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-25-D-210
Part #:EL8320318.00
Catalog #:EL-BMQ832-25-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | BF: | 0.53 |
| B: | 8.11 | BD: | 9 |
| BE1: | 0.5 in | RQ: | 5.51 in |
| C: | 10.5 in | H-Tap size: | 1/2-13 in |
| N: | 6.62 | F: | 4.13 |
| AK: | 8.5 | D: | 4 |
| J: | 6.63 in | K: | 3.31 in |
| O*: | 3.37 in | TAP Depth: | 1 in |
| I: | 5 in | Center Distance (in): | 3.25 in |
| T: | 1.625 | LQ1: | 6.16 in |
| AJ: | 7.25 | A: | 5.25 |
| G: | 2.06 | O*: | 3.37 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 25:1 |
| Frame Size: | 210TC | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output HP: | 3.732 | Shaft Seal Material: | Viton |
| Input HP: | 4.373 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Model Code: | BMQ832 | Input Diameter (in): | 1.375 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Key: | 3/8 x 2.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series Style: | EL-BMQ-D | Input HP @ 1750 RPM: | 4.373 |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Overhung Load: | 2,275 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Output Shaft Assembly Code: | D | Ratio Range: | 25:1 |
| Series Code: | EL | Product Type: | Right Angle |
| Output Shaft Orientation: | LR | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959045121 | Weight: | 50.00 LB |

