Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ832-80-D-210
Part #:EL8320323.00
Catalog #:EL-BMQ832-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| O: | 3.6 in | RQ: | 5.51 in |
| Center Distance (in): | 3.25 in | C: | 10.5 in |
| BF: | 0.53 | T: | 1.625 |
| D: | 4 | TAP Depth: | 1 in |
| I: | 5 in | AJ: | 7.25 |
| A: | 5.25 | B: | 8.11 |
| H-Tap size: | 1/2-13 in | LQ1: | 6.16 in |
| J: | 6.63 in | O*: | 3.37 in |
| K: | 3.31 in | F: | 4.13 |
| N: | 6.62 | O*: | 3.37 |
Technical Specifications
| Output RPM: | 21 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Mounting Style: | Base |
| Output Diameter (in): | 1.625 in | Reducer: | Worm - Right Angle |
| Input HP: | 1.03 | Model Code: | BMQ832 |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Output HP: | 0.695 | Ratio: | 80:1 |
| Series Style: | EL-BMQ-D | Frame Size: | 210TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.03 |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 1.375 in |
| Input RPM: | 1,750 | Output Style: | D |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 2,275 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Output Key: | 3/8 x 2.25 | Motor Frame Size: | 210 |
| Center Distance (in): | 3.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Assembly: | BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959045176 | Weight: | 50.00 LB |

