Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-10-H_-56-26
Part #:EL8320509.26
Catalog #:EL-HM832-10-H_-56-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Output HP: | 7.497 |
| Model Code: | HM832 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Output Shaft Orientation: | H1 | Frame Size: | 56C |
| Series Style: | EL-HM-H1 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Input Style: | C-Face Coupled | Input HP: | 8.092 |
| Assembly: | HM-H1 | Bore Code: | 26 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| UPC: | 662959045800 | Weight: | 51.00 LB |

