Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-15-H_-56-19
Part #:EL8320510.19
Catalog #:EL-HM832-15-H_-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 15:1 | Assembly: | HM-H1 |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 6.127 | Product Type: | Right Angle |
| Output RPM: | 116 | Series Style: | EL-HM-H1 |
| Input Diameter (in): | 0.625 in | Output HP: | 5.516 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Shaft Seal Material: | Viton |
| Model Code: | HM832 | Ratio Range: | 15:1 |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Style: | H1 |
| Mounting Style: | Shaft Mount | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959045848 | Weight: | 51.00 LB |

