Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-15-H_-56-31
Part #:EL8320510.31
Catalog #:EL-HM832-15-H_-56-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output HP: | 5.516 | Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Key: | 1/2 X 3.38 |
| Output Shaft Orientation: | H1 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Assembly: | HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Series Style: | EL-HM-H1 | Output RPM: | 116 |
| Ratio Range: | 15:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 56C | Bore Code: | 31 |
| Model Code: | HM832 | Input HP: | 6.127 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2980 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959045916 | Weight: | 51.00 LB |

