Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-30-H_-56-27
Part #:EL8320513.27
Catalog #:EL-HM832-30-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Center Distance (in): | 3.25 | Series Style: | EL-HM-H1 |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 56C |
| Output RPM: | 58 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 3.619 | Model Code: | HM832 |
| Mounting Style: | Shaft Mount | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Assembly: | HM-H1 | Output HP: | 2.986 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Coupled |
| Reduction: | Single | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959046135 | Weight: | 51.00 LB |

