Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-50-H1-56-23
Part #:EL8320515.23
Catalog #:EL-HM832-50-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AA: | 12.5 |
| BD: | 6.5 | AJ: | 5.88 |
| AC: | 0.56 | I: | 5 in |
| D: | 4 | AE2: | 0.38 |
| B: | 8.11 | F: | 4.13 |
| BF: | 0.41 | C: | 10.5 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| LM: | 7.86 | AF: | 0.69 |
| L: | 6.75 in | AB: | 10 |
| G: | 2.07 | AD: | 6.52 |
| AE1: | 0.6 | AG: | 7.5 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Orientation: | H1 | Frame Size: | 56C |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.841 | Ratio: | 50:1 |
| Assembly: | HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 3.00 | Keyway: | 3/16 X 3/32 |
| Input HP: | 2.462 | Output RPM: | 35 |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Series Style: | EL-HM-H1 | Motor Frame Size: | 56C |
| Model Code: | HM832 | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 x .500 in | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.625 in |
| Bore Code: | 23 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| UPC: | 662959046258 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

