Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-60-H_-56-27
Part #:EL8320516.27
Catalog #:EL-HM832-60-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Model Code: | HM832 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 2.114 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 29 | Input Style: | C-Face Coupled |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Assembly: | HM-H1 | Service Factor: | 1 |
| Bore Code: | 27 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Input Bore (C Face): | 0.625 | Ratio: | 60:1 |
| Output Shaft Orientation: | H1 | Output Diameter (in): | 1.688 in |
| Output HP: | 1.515 | Series Style: | EL-HM-H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959046364 | Weight: | 51.00 LB |

