Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-15-H1-140-23
Part #:EL8320518.23
Catalog #:EL-HM832-15-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | U: | 0.875 in |
| AG: | 7.5 | F: | 4.13 |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 5 in | BF: | 0.41 |
| D: | 4 | AB: | 10 |
| L: | 6.75 in | LM: | 7.86 |
| Center Distance (in): | 3.25 in | AA: | 12.5 |
| C: | 10.5 in | AD: | 6.52 |
| BD: | 6.5 | AK: | 4.5 |
| AF: | 0.69 | AE2: | 0.38 |
| AC: | 0.56 | B: | 8.11 |
| G: | 2.07 |
Technical Specifications
| Input RPM: | 1,750 | Input HP: | 6.127 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Coupled | Series: | EL Series - Aluminum Worm Gear Reducers |
| Keyway: | 3/16 X 3/32 | Frame Size: | 140TC |
| Output RPM: | 116 | Output Key: | 3/8 x 3.00 |
| Assembly: | HM-H1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output HP: | 5.516 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HM832 |
| Gear Type: | Worm | Input Quill Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | H1 |
| Bore Code: | 23 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Style: | EL-HM-H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 x .500 in |
| Output Diameter (in): | 1.438 in | Output Style: | H1 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | L or R | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959046494 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

