Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-140-19
Part #:EL8320520.19
Catalog #:EL-HM832-25-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Shaft Mount | Input HP: | 4.373 |
| Output Key: | 1/4 X 2.5 | Input RPM: | 1,750 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output HP: | 3.732 | Output Shaft Orientation: | H1 |
| Ratio Range: | 25:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-HM-H1 | Gear Type: | Worm |
| Output Style: | H1 | Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Coupled | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | H1 | Bore Code: | 19 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | HM832 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3.25 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| UPC: | 662959046623 | Weight: | 51.00 LB |

