Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-140-20
Part #:EL8320520.20
Catalog #:EL-HM832-25-H_-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | H1 | Input HP: | 4.373 |
| Output Shaft Orientation: | H1 | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-H1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HM-H1 |
| Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 70 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Mounting Style: | Shaft Mount | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Coupled | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | HM832 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 3.732 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| UPC: | 662959046630 | Weight: | 51.00 LB |

