Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H1-140-23
Part #:EL8320520.23
Catalog #:EL-HM832-25-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AA: | 12.5 |
| Center Distance (in): | 3.25 in | AC: | 0.56 |
| F: | 4.13 | D: | 4 |
| G: | 2.07 | I: | 5 in |
| AJ: | 5.88 | AF: | 0.69 |
| AE1: | 0.6 | C: | 10.5 in |
| U: | 0.875 in | BD: | 6.5 |
| B: | 8.11 | L: | 6.75 in |
| AB: | 10 | AE2: | 0.38 |
| LM: | 7.86 | AK: | 4.5 |
| BE: | 0.38 in | AD: | 6.52 |
| BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Coupled | Output Shaft Orientation: | H1 |
| Assembly: | HM-H1 | Output HP: | 3.732 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Frame Size: | 140TC | Ratio: | 25:1 |
| Reducer Style: | Worm - Right Angle | Input HP: | 4.373 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 70 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Keyway: | 3/16 x .500 in |
| Input Diameter (in): | 0.875 in | Model Code: | HM832 |
| Input Quill Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Output Style: | H1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Series Style: | EL-HM-H1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 3.25 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959046647 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

