Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-140-26
Part #:EL8320520.26
Catalog #:EL-HM832-25-H_-140-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 25:1 | Input Style: | C-Face Coupled |
| Motor Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM832 | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | H1 | Output Style: | H1 |
| Frame Size: | 140TC | Assembly: | HM-H1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP: | 4.373 |
| Output RPM: | 70 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 26 | Mounting Style: | Shaft Mount |
| Output HP: | 3.732 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 3.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Series Style: | EL-HM-H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3360 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959046661 | Weight: | 51.00 LB |

