Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-30-H1-140-31
Part #:EL8320521.31
Catalog #:EL-HM832-30-H1-140-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.938 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input Style: | C-Face Coupled | Output RPM: | 58 |
| Bore Code: | 31 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HM-H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | H1 |
| Input HP: | 3.619 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output HP: | 2.986 | Output Key: | 1/2 X 3.38 |
| Model Code: | HM832 | Input Bore (C Face): | 0.875 |
| Assembly: | HM-H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 662959046777 | Weight: | 51.00 LB |

