Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-60-H_-140-20
Part #:EL8320524.20
Catalog #:EL-HM832-60-H_-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-HM-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | HM832 |
| Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Style: | H1 |
| Output RPM: | 29 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Output HP: | 1.515 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Input HP: | 2.114 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959046951 | Weight: | 51.00 LB |

