Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-15-H_-180-28
Part #:EL8320526.28
Catalog #:EL-HM832-15-H_-180-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input Diameter (in): | 1.125 in | Input HP: | 6.127 |
| Bore Code: | 28 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 180TC | Output Shaft Assembly Code: | H1 |
| Model Code: | HM832 | Output RPM: | 116 |
| Motor Frame Size: | 180TC | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Coupled | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Series Style: | EL-HM-H1 |
| Output Diameter (in): | 1.750 in | Output HP: | 5.516 |
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Output Style: | H1 | Output Key: | 3/8 x 3.00 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 15:1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2980 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959047170 | Weight: | 51.00 LB |

