Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-20-H_-180-27
Part #:EL8320527.27
Catalog #:EL-HM832-20-H_-180-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 5.18 |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | H1 |
| Output HP: | 4.536 | Input Diameter (in): | 1.125 in |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Style: | H1 | Output Diameter (in): | 1.688 in |
| Series Style: | EL-HM-H1 | Output Key: | 3/8 x 3.00 |
| Ratio: | 20:1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 87 | Model Code: | HM832 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HM-H1 |
| Frame Size: | 180TC | Mounting Style: | Shaft Mount |
| Reduction: | Single | Output Torque Rating (in-lb): | 3267 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959047248 | Weight: | 51.00 LB |

