Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-180-20
Part #:EL8320528.20
Catalog #:EL-HM832-25-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Input Bore (C Face): | 1.125 |
| Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.25 | Reducer Style: | Worm - Right Angle |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Output Style: | H1 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Series Style: | EL-HM-H1 |
| Input Style: | C-Face Coupled | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | Model Code: | HM832 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output HP: | 3.732 | Gear Type: | Worm |
| Input HP: | 4.373 | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| UPC: | 662959047286 | Weight: | 51.00 LB |

