Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-180-27
Part #:EL8320528.27
Catalog #:EL-HM832-25-H_-180-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Input HP: | 4.373 | Output Key: | 3/8 x 3.00 |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.25 |
| Assembly: | HM-H1 | Model Code: | HM832 |
| Series Style: | EL-HM-H1 | Input Style: | C-Face Coupled |
| Output Diameter (in): | 1.688 in | Output HP: | 3.732 |
| Input Diameter (in): | 1.125 in | Bore Code: | 27 |
| Gear Type: | Worm | Frame Size: | 180TC |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
General Specifications
| UPC: | 662959047323 | Weight: | 51.00 LB |

