Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H_-180-28
Part #:EL8320528.28
Catalog #:EL-HM832-25-H_-180-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Output Shaft Assembly Code: | H1 | Reducer Style: | Worm - Right Angle |
| Bore Code: | 28 | Series Style: | EL-HM-H1 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Model Code: | HM832 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 1.125 in | Mounting Style: | Shaft Mount |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Frame Size: | 180TC | Input Style: | C-Face Coupled |
| Reducer: | Worm - Right Angle | Output HP: | 3.732 |
| Shaft Seal Material: | Viton | Input HP: | 4.373 |
| Output Shaft Orientation: | H1 | Motor Frame Size: | 180TC |
| Output Style: | H1 | Assembly: | HM-H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959047330 | Weight: | 51.00 LB |

