Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-25-H1-180-31
Part #:EL8320528.31
Catalog #:EL-HM832-25-H1-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5 in | AF: | 0.69 |
| U: | 0.875 in | L: | 6.75 in |
| AJ: | 7.25 | AE1: | 0.6 |
| B: | 8.11 | BF: | 0.53 |
| AB: | 10 | AK: | 8.5 |
| AE2: | 0.38 | AC: | 0.56 |
| F: | 4.13 | C: | 10.5 in |
| BE1: | 0.5 in | G: | 2.07 |
| LM1: | 8.5 | Center Distance (in): | 3.25 in |
| D: | 4 | AD: | 6.52 |
| BD: | 9 | AA: | 12.5 |
| AG: | 7.5 |
Technical Specifications
| Input HP: | 4.373 | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Output RPM: | 70 |
| Output Key: | 1/2 X 3.38 | Keyway: | 1/4 X 1/8 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 3.732 |
| Assembly: | HM-H1 | Frame Size: | 180TC |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 3.25 |
| Series Style: | EL-HM-H1 | Input Quill Diameter (in): | 1.125 in |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input Keyway: | 3/16 x .500 in | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.938 in | Output Style: | H1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | HM832 | Bore Code: | 31 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959047347 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

