Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-30-H1-180-31
Part #:EL8320529.31
Catalog #:EL-HM832-30-H1-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.5 | I: | 5 in |
| D: | 4 | BF: | 0.53 |
| C: | 10.5 in | AE2: | 0.38 |
| AF: | 0.69 | AB: | 10 |
| G: | 2.07 | AK: | 8.5 |
| AE1: | 0.6 | B: | 8.11 |
| AD: | 6.52 | LM1: | 8.5 |
| AJ: | 7.25 | U: | 0.875 in |
| F: | 4.13 | Center Distance (in): | 3.25 in |
| AG: | 7.5 | BD: | 9 |
| L: | 6.75 in | BE1: | 0.5 in |
| AC: | 0.56 |
Technical Specifications
| Assembly: | HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 3.619 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Output RPM: | 58 | Output Shaft Orientation: | H1 |
| Keyway: | 1/4 X 1/8 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Output HP: | 2.986 |
| Product Type: | Right Angle | Model Code: | HM832 |
| No. of Gear Reductions: | Single | Series Style: | EL-HM-H1 |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 3.25 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 30:1 | Bore Code: | 31 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 x .500 in | Mounting Style: | Shaft Mount |
| Input Quill Diameter (in): | 1.125 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Style: | H1 |
| Output Diameter (in): | 1.938 in | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959047422 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

