Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM832-50-H_-180-28
Part #:EL8320531.28
Catalog #:EL-HM832-50-H_-180-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | H1 |
| Output HP: | 1.841 | Assembly: | HM-H1 |
| Series Style: | EL-HM-H1 | Output RPM: | 35 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | HM832 |
| Output Shaft Orientation: | H1 | Ratio: | 50:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Frame Size: | 180TC | Output Key: | 3/8 x 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.750 in |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.125 in | Ratio Range: | 50:1 |
| Input HP: | 2.462 | Input Style: | C-Face Coupled |
| Bore Code: | 28 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959047576 | Weight: | 51.00 LB |

