Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-15-H_-56-28
Part #:EL8320534.28
Catalog #:EL-HMQ832-15-H_-56-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Gear Type: | Worm | Output RPM: | 116 |
| Output Key: | 3/8 x 3.00 | Input HP: | 6.127 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 15:1 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series Style: | EL-HMQ-H1 | Model Code: | HMQ832 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output HP: | 5.516 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.750 in | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Ratio: | 15:1 |
| Input Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959047828 | Weight: | 51.00 LB |

