Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-20-H_-56-24
Part #:EL8320535.24
Catalog #:EL-HMQ832-20-H_-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Style: | H1 | Assembly: | HMQ-H1 |
| Series Style: | EL-HMQ-H1 | Input HP: | 5.18 |
| Model Code: | HMQ832 | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.500 in | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output RPM: | 87 | Gear Type: | Worm |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.625 in |
| Output HP: | 4.536 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Ratio: | 20:1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 3267 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959047873 | Weight: | 51.00 LB |

