Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-30-H1-56-20
Part #:EL8320537.20
Catalog #:EL-HMQ832-30-H1-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | AE1: | 0.6 |
| AE2: | 0.38 | D: | 4 |
| AB: | 10 | RQ: | 5.51 in |
| AK: | 4.5 | F: | 4.13 |
| AD: | 6.52 | C: | 10.5 in |
| AF: | 0.69 | AC: | 0.56 |
| BD: | 6.5 | LQ: | 6.16 in |
| I: | 5 in | BF: | 0.41 |
| G: | 2.07 | B: | 8.11 |
| Center Distance (in): | 3.25 in | AA: | 12.5 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Assembly: | HMQ-H1 | Ratio: | 30:1 |
| Keyway: | 3/16 X 3/32 | Frame Size: | 56C |
| Input HP: | 3.619 | Output RPM: | 58 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Output HP: | 2.986 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Output Style: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HMQ832 | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Quill Diameter (in): | 0.625 in | Series Style: | EL-HMQ-H1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Reduction: | Single | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959048016 | Weight: | 51.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

