Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-40-H_-56-28
Part #:EL8320538.28
Catalog #:EL-HMQ832-40-H_-56-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Input HP: | 2.926 |
| Model Code: | HMQ832 | Mounting Style: | Shaft Mount |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Bore Code: | 28 | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Output RPM: | 43 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 x 3.00 | Output HP: | 2.293 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Diameter (in): | 1.750 in | Output Style: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Style: | EL-HMQ-H1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 662959048146 | Weight: | 51.00 LB |

