Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-50-H_-56-31
Part #:EL8320539.31
Catalog #:EL-HMQ832-50-H_-56-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Style: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 50:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Mounting Style: | Shaft Mount |
| Input HP: | 2.462 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Model Code: | HMQ832 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output HP: | 1.841 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 35 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Series Style: | EL-HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3315 in/lbs |
General Specifications
| UPC: | 662959048238 | Weight: | 51.00 LB |

