Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-15-H_-140-26
Part #:EL8320542.26
Catalog #:EL-HMQ832-15-H_-140-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output HP: | 5.516 |
| Output Shaft Assembly Code: | H1 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Model Code: | HMQ832 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.625 in | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Series Style: | EL-HMQ-H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Output RPM: | 116 | No. of Gear Reductions: | Single |
| Input HP: | 6.127 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Frame Size: | 140TC |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959048443 | Weight: | 51.00 LB |

