Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-15-H_-140-31
Part #:EL8320542.31
Catalog #:EL-HMQ832-15-H_-140-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15:1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Assembly: | HMQ-H1 |
| Output RPM: | 116 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ832 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.875 in | Output Style: | H1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.875 |
| Reducer Style: | Worm - Right Angle | Input HP: | 6.127 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 5.516 |
| Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Series Style: | EL-HMQ-H1 | Bore Code: | 31 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| UPC: | 662959048474 | Weight: | 51.00 LB |

