Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-25-H_-140-19
Part #:EL8320544.19
Catalog #:EL-HMQ832-25-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Output HP: | 3.732 | Model Code: | HMQ832 |
| Series Style: | EL-HMQ-H1 | Output Style: | H1 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Input HP: | 4.373 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.5 |
| Output Diameter (in): | 1.188 in | Ratio: | 25:1 |
| Mounting Style: | Shaft Mount | Assembly: | HMQ-H1 |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3360 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959048566 | Weight: | 51.00 LB |

