Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ832-60-H_-140-28
Part #:EL8320548.28
Catalog #:EL-HMQ832-60-H_-140-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-HMQ-H1 | Input HP: | 2.114 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Model Code: | HMQ832 | Input Bore (C Face): | 0.875 |
| Frame Size: | 140TC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Style: | H1 |
| Output RPM: | 29 | Input Style: | C-Face Quill |
| Bore Code: | 28 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | H1 |
| Mounting Style: | Shaft Mount | Input Diameter (in): | 0.875 in |
| Output HP: | 1.515 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 662959048948 | Weight: | 51.00 LB |

